background-waves

ITV9550L2030

Product Status| Activei

ITV9550L2030

ITV 9.5*5.0mm 20V 30A | Series: ITV9550 30A
info

ITV is a three-terminal surface mountable li-ion battery protector designed to guard against the damage caused by both overcurrent and overcharging. A fuse element is embedded to cut off the circuit when overcurrent issue happens. A heater is also directly embedded under the fuse element, it will generate heat to blow the fuse once overvoltage detected by IC or FET.

PropertyValue
Size Code (mm/in)
9550(3820)
Irated (A)
30
Cells in Series
5
VOP(V)
14.0~23.4
Ibreak (A)
80
Vmax(Vdc)
62
Resistance of Fuse Element
0.5~2.5
Rheater(Ω)
10.0~15.0
Operating Temperature Max (°C)
65
  • Protection for both overcurrent and overvoltage
  • Low internal resistance
  • UL and TUV certification
  • Surface mount footprint
  • Halogen-free and RoHS compliant

ITV9550L2030 Applications

Highlights Section

  • Used as a protector in Li-ion battery pack
  • Vacuum cleaner
  • Power tools
  • E-scooter
  • E-bike
  • UPS

ITV9550L2030 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
ITV9550L2030MRITV 9.5*5.0mm 20V 30ARoHS3/11/2021NoPdf IconREACH_SVHC Declaration (Contain)_ITV9550L2030MRContains

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.