ITV9550 30A Series - Three-Terminal Surface Mount Battery Protectors

Series: ITV9550 30A
Littelfuse Battery Protectors ITV9550 30A series image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

ITV is a three-terminal surface mountable li-ion battery protector designed to guard against the damage caused by both overcurrent and overcharging. A fuse element is embedded to cut off the circuit when overcurrent issue happens. A heater is also directly embedded under the fuse element, it will generate heat to blow the fuse once overvoltage detected by IC or FET. 

Features:

  • Protection for both overcurrent and overvoltage
  • Low internal resistance
  • UL and TUV certification
  • Surface mount footprint
  • RoHS compliant and Halogen free

Applications: 

 Used as a protector in Li-ion battery pack

  • Vacuum cleaner
  • Power tools
  • E-scooter
  • E-bike
  • UPS

Access specifications, certifications, check availability and order parts below

Catalog #Vmax(Vdc)Ibreak(A)Irated (A)VOP(V)Cells in SeriesRheater(Ω)Size Code (mm/in)Packaging
Method
Check StockSamplesResistance of Fuse ElementOperating Temperature Maximum CelsiusProduct
Specification
Partner ECAD ModelsStockSamplesCompare
ITV9550L12306280308.4~13.233.2~5.29550(3820)T&RYesYes0.5~2.565 ITV9550L1230CheckOrder
ITV9550L143062803011.1~18.446.3~9.39550(3820)T&RYesYes0.5~2.565Product SpecificationITV9550L1430CheckOrder
ITV9550L203062803014.0~23.4510.0~15.09550(3820)T&RYesYes0.5~2.565 ITV9550L2030CheckOrder
ITV9550L303062803020.2~31.56~718.8~31.29550(3820)T&RYesYes0.5~2.565 ITV9550L3030CheckOrder
ITV9550L403062803028.0~46.99~1040.0~60.09550(3820)T&RYesYes0.5~2.565 ITV9550L4030CheckOrder
ITV9550L503062803039.6~62.012~1472.4~120.69550(3820)T&RYesYes0.5~2.565Product SpecificationITV9550L5030CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
ITV9550L2030MR ITV 9.5*5.0mm 20V 30A RoHS No 03/11/2021 PbFree No 03/11/2021
ITV9550L4030MR ITV 9.5*5.0mm 40V 30A RoHS No 12/14/2021 PbFree No 12/14/2021 CoC_RoHS9_ITV9550L4030MR REACH_SVHC Declaration (Contain)_ITV9550L4030MR Yes
12/14/2021
Contains
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.