background-waves

ITV5432L2030

Product Status| Activei

ITV5432L2030

ITV 5.4*3.2mm 20V 30A | Series: ITV5432 30A
info

ITV is a three-terminal surface mountable li-ion battery protector designed to guard against the damage caused by both overcurrent and overcharging. A fuse element is embedded to cut off the circuit when overcurrent issue happens. A heater is also directly embedded under the fuse element, it will generate heat to blow the fuse once overvoltage detected by IC or FET.

PropertyValue
Size Code (mm/in)
5432(2213)
Irated (A)
30
Cells in Series
5
VOP(V)
17.1~23.5
Ibreak (A)
80
Vmax(Vdc)
62
Resistance of Fuse Element
0.5~2.5
Rheater(Ω)
13.8~21.7
Operating Temperature Max (°C)
65
  • Protection for both overcurrent and overvoltage
  • Low internal resistance
  • UL and TUV certification
  • Surface mount footprint
  • Halogen-free and RoHS compliant

ITV5432L2030 Applications

Highlights Section

  • Used as a protector in Li-ion battery pack
  • Vacuum cleaner
  • Power tools
  • E-scooter
  • E-bike
  • UPS

ITV5432L2030 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
ITV5432L2030WRITV 5.4*3.2mm 20V 30APdf IconREACH_SVHC Declaration (Contain)_ITV5432L2030WRContains

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.