background-waves

ITV4030L2022

Product Status| Activei

ITV4030L2022

ITV 4.0*3.0mm 20V 22A | Series: ITV4030 22A
info

ITV is a three-terminal surface mountable li-ion battery protector designed to guard against the damage caused by both overcurrent and overcharging. A fuse element is embedded to cut off the circuit when overcurrent issue happens. A heater is also directly embedded under the fuse element, it will generate heat to blow the fuse once overvoltage detected by IC or FET.

PropertyValue
Size Code (mm/in)
4030(1612)
Irated (A)
22
Cells in Series
5
VOP(V)
15.9~23.1
Ibreak (A)
50
Vmax(Vdc)
36
Resistance of Fuse Element
0.5~2.5
Rheater(Ω)
13.5~26.7
Operating Temperature Max (°C)
65
  • Protection for both overcurrent and overvoltage
  • Low internal resistance
  • UL and TUV certification
  • Surface mount footprint
  • Halogen-free and RoHS compliant

ITV4030L2022 Applications

Highlights Section

  • Used as a protector in Li-ion battery pack
  • Two-way radio
  • Vacuum cleaner
  • Power tools
  • eCall

ITV4030L2022 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
ITV4030L2022NRITV 4.0*3.0mm 20V 22APdf IconCoC_RoHS10_ITV4030L2022NRPdf IconREACH_SVHC Declaration_ITV4030L2022NRDoes Not Contain

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.