background-waves

ITV4030L0822

Product Status| Activei

ITV4030L0822

ITV 4.0*3.0mm 8V 22A | Series: ITV4030 22A
info

ITV is a three-terminal surface mountable li-ion battery protector designed to guard against the damage caused by both overcurrent and overcharging. A fuse element is embedded to cut off the circuit when overcurrent issue happens. A heater is also directly embedded under the fuse element, it will generate heat to blow the fuse once overvoltage detected by IC or FET.

PropertyValue
Size Code (mm/in)
4030(1612)
Irated (A)
22
Cells in Series
2
VOP(V)
6.0~9.2
Ibreak (A)
50
Vmax(Vdc)
36
Resistance of Fuse Element
0.5~2.5
Rheater(Ω)
2.1~3.8
Operating Temperature Max (°C)
65
  • Protection for both overcurrent and overvoltage
  • Low internal resistance
  • UL and TUV certification
  • Surface mount footprint
  • Halogen-free and RoHS compliant

ITV4030L0822 Applications

Highlights Section

  • Used as a protector in Li-ion battery pack
  • Two-way radio
  • Vacuum cleaner
  • Power tools
  • eCall

ITV4030L0822 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
ITV4030L0822NRITV 4.0*3.0mm 8V 22APdf IconCoC_RoHS10_ITV4030L0822NRPdf IconREACH_SVHC Declaration_ITV4030L0822NRDoes Not Contain

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.