background-waves

Series: FlexMod Low Voltage Disconnects

FlexMod LVD (Low Voltage Disconnect Switch)
Product Status| Activei
info

The FlexMod Low Voltage Disconnect unit preserves battery charge and protects battery banks by automatically disconnecting loads when battery voltage drops to a critical level.
Automatically disconnects specified loads when unit senses that vehicle battery voltage is low; automatically reconnects when voltage is restored. Protects vehicles with one battery (or bank of batteries).

  • Compact unit mounts anywhere on a vehicle and is waterproof, dustproof, and vibration-proof to IP67 standards
  • Disconnects nonessential loads if battery voltage falls below programmed level and reconnects loads when battery charges
  • Eliminates downtime and vehicle breakdown costs due to dead batteries
  • High reliability unit is rated for more than 1 million on–off cycles
  • Overvoltage and overcurrent sensing protects the FlexMod and direct loads
  • Single autoranging unit (12 V or 24 V) means less stock and fewer SKUs
  • FlexMod harness (Littelfuse part number 12805) sold separately
  • Harness sold separately - Part number 12805.
  • Ordering Information

FlexMod Low Voltage Disconnects Parts

FiltersFilters

Series: FlexMod Low Voltage Disconnects Resources