background-waves

48070-BX

Product Status| Activei

48070-BX

BAT ISOL GRD 70 HENCOL 30 #18 | Series: Diode Battery Isolators
info
For vehicles with two batteries, these devices electrically isolate the batteries to prevent the battery with the higher charge from draining into that with the lower charge. In addition, both batteries can be charged simultaneously from one source.

The amp rating of each item is the maximum alternator rating. Most alternators on new vehicles have an integral electronic voltage regulator that requires the use of the 4-stud battery isolator. The small 4th stud is for connection to a circuit switched by the ignition switch. The newer alternators were first introduced by Delco and are therefore sometimes called 'Delcotron-type alternators'. A 4-stud battery isolator can be used with older pattern alternators (in this case the 4th stud will remain unconnected), but a 3-stud battery isolator cannot be used with the Delcotron-type alternator.

Per Leg Ratings
Battery isolators have a 'per leg' rating which indicates the maximum current it can deliver to either battery. All Littelfuse Cole Hersee brand battery isolators have a per leg rating equal to half the alternator rating. For example, the 48051 with a rating of 75A has a per leg rating of 37.5A per leg.

Ordering Information
PropertyValue
Current Rating (Continuous) in Amps
70
Voltage Rating (V)
36
Ingress Protection
Fully Sealed
Housing
Blue Heatsink
  • General purpose Battery Isolators for 12-36V dc negative ground systems
  • Electronic components are embedded to give excellent protection from adverse conditions, such as contamination and vibration
  • Integral heat sink provides efficient heat dissipation

48070-BX Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
48070-BXBAT ISOL GRD 70 HENCOL 30 #18

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.