background-waves

880051

Product Status| Activei

880051

Combiner HD 12V 300A DTM | Series: HD Battery Combiner
info

Combines battery banks when one is being actively charged, and disconnects them when charge voltage is removed. Supports high-amp intermittent or continuous current loads. Very low quiescent current draw (in On or Off states) due to bi-stable mechanism. Sealed to IP67 & IP69K.

PropertyValue
Current Rating (Continuous) in Amps
300
Voltage Rating (V)
16
Ingress Protection
IP67, IP69K
Output Terminals
Stud
Housing
Black Thermoplastic
Humidity
0-95% RH
Agency Approval - Shock
10 G
Agency Approval - Vibration
8 G
Connector
Deutsch
Current Rating Inrush in Amps
1500
Ignition-Proof
ISO 8846, SAE J1171
Input Terminals
M10
Mounting Hole Dimensions (mm)
76.2 x 136.43 x 51.6
Mounting Stem
M5
Temperature Minimum (°C)
85
Temperature Minimum Celsius
-40
  • Optional remote for starting from an auxiliary battery also allows emergency override in critical applications
  • Supports high current loads and operates in high temperature environments
  • Compact unit can be installed between battery banks and eliminates need to route heavy copper cables to mechanical-only battery switches
  • Optional start isolation input ensures isolation of auxiliary loads from engine cranking voltage spikes and sags.
  • Optional ‘Engine On’ input eliminates relay cycling caused by voltage drop along cables.

880051 Applications

Highlights Section

  • Agricultural vehicles
  • Construction vehicles
  • Heavy vicles
  • Military vehicles
  • Mining vehicles

880051 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
880051Combiner HD 12V 300A DTM

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.