background-waves

Series: Speed Position Sensor

Hall
Product Status| Activei
info

The Power Assist Speed and Direction Sensor is integrated into the powered door or tailgate system of the vehicle for safe operation. This sensor helps to prevent injury and/or damage to occupants, pedestrians outside the vehicle and the vehicle itself. Some models provide "set points" for custom stop height on tailgates.

Littelfuse vehicle sensors are designed for customer-specific applications and packaging.

Speed Position Sensor Applications

Highlights Section

  • Sliding door automatic systems
  • Tailgate automatic systems
  • Trunk automatic systems

Series: Speed & Direction Sensor - Hall Resources