Order a Sample


You Searched for: LJxx08xx QJxx08xHx

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
QJ4008VH4TP High TJ 400V 8A Alternistor TO251
Add to
Cart
QJ6008DH3RP HT Altnstr 600V 8A 20-20-20 mA TO252
Add to
Cart
QJ4008DH4TP High TJ 400V 8A Alternistor TO252
Add to
Cart
QJ4008VH3TP HT Altnstr 400V 8A 20-20-20 mA TO251
Add to
Cart
QJ6008DH3TP HT Altnstr 600V 8A 20-20-20 mA TO252
Add to
Cart
QJ6008VH3TP HT Altnstr 600V 8A 20-20-20 mA TO251
Add to
Cart
QJ6008VH4TP High TJ 600V 8A Alternistor TO251
Add to
Cart
QJ6008DH4RP High TJ 600V 8A Alternistor TO252
Add to
Cart
QJ6008DH4TP High TJ 600V 8A Alternistor TO252
Add to
Cart
LJ4008V8TP High TJ 400V 8A Sen Triac TO251
Add to
Cart
LJ6008D8RP High TJ 600V 8A Sen Triac TO252
Add to
Cart
LJ4008D8RP High TJ 400V 8A Sen Triac TO252
Add to
Cart
LJ4008D8TP High TJ 400V 8A Sen Triac TO252
Add to
Cart
LJ6008D8TP High TJ 600V 8A Sen Triac TO252
Add to
Cart
QJ4008DH3TP HT Altnstr 400V 8A 20-20-20 mA TO252
Add to
Cart
QJ4008DH4RP High TJ 400V 8A Alternistor TO252
Add to
Cart
LJ6008V8TP High TJ 600V 8A Sen Triac TO251
Add to
Cart
QJ4008DH3RP HT Altnstr 400V 8A 20-20-20 mA TO252
Add to
Cart
QJ8008NH4TP HT Alternistor 800V 8A TO263
Add to
Cart
QJ8008NH4RP HT Alternistor 800V 8A TO263
Add to
Cart
QJ8008R5TP HT Standard Triac 800V 8A TO220R
Add to
Cart
QJ8008RH4TP HT Alternistor 800V 8A TO220R
Add to
Cart
QJ8008L5TP HT Standard Triac 800V 8A TO220L
Add to
Cart
QJ8008LH4TP HT Alternistor 800V 8A TO220L
Add to
Cart
QJ8008N5RP HT Standard Triac 800V 8A TO263
Add to
Cart
QJ8008N5TP HT Standard Triac 800V 8A TO263
Add to
Cart
QJ6008NH4TP Sensitive 600V 8A TO220R
Add to
Cart
QJ6008NH4RP Alternistor 600V 8A TO263
Add to
Cart
QJ6008RH4TP Alternistor 600V 8A TO220R
Add to
Cart
QJ6008R5TP Sensitive 600V 8A TO220R
Add to
Cart
QJ6008LH4TP Alternistor 600V 8A TO220L
Add to
Cart
QJ6008L5TP Sensitive 600V 8A TO220L
Add to
Cart
QJ6008N5TP Alternistor 600V 8A TO263
Add to
Cart
QJ6008N5RP Sensitive 600V 8A TO263