
7 極ソケット & プラグ

For reliable electrical connections between vehicles and trailers using 12 V or 24 V electrical systems, we offer 7-pole connectors for N (normal) or S (supplementary) applications in plastic or aluminum material. All of our trailer plugs and sockets conform to ISO 1724, ISO 3732, ISO 1185, or ISO 3731. In addition to providing a variety of 7-pin trailer plug and 7-pin trailer socket options, we offer a 7-pole trailer wiring harness solution as well as 13-pin-to-7-pin trailer adapters. Find the 7-pin trailer plugs and sockets for your application below.
- Broad range of 7-pole trailer plug and socket options
- Portfolio includes models that conform to various ISO specifications to fit the need of your vehicle's wiring configuration
- Available for 12 V and 24 V electrical systems
7 極ソケット & プラグ 部品
フィルター
68 合計結果の 1 から 12 までを表示
品番 | アクション | Circuitry | Voltage Rating (V) | Housing |
---|
品番 | アクション | Circuitry | Voltage Rating (V) | Housing | |
---|---|---|---|---|---|
7 | Diecast Metal | ||||
7 | Diecast Metal | ||||
7 | Diecast Metal | ||||
7 | Diecast Metal | ||||
7 | Diecast Metal | ||||
7 | Diecast Metal | ||||
7 | Black Glass-Filled Plastic | ||||
7 | Black Glass-Filled Plastic | ||||
7 | Black Glass-Filled Plastic | ||||
7 | Black Glass-Filled Plastic | ||||
7 | Black Glass-Filled Plastic | ||||
7 | Black Glass-Filled Plastic |