リテルヒューズ-商用車カタログ
トラック、バス、建設、農業、船舶、マテリアルハンドリング、RV、船舶用の電子コンポーネントを検索できます。
Littelfuse Push Pull Switches are designed for universal applications within harsh environments. 実装、本体、アクチュエータの機能は、使いやすさと製品ライフサイクルの延長を目的として設計されています。 With heavy duty brass bodies, the Marine Push Pull Switches are designed for circuit control within the Marine environment.
品番 | アクション | Current Rating (Continuous) in Amps | Current Rating Max (A) | Voltage Rating (V) | Circuitry | Normal Position | Positions | Actuator | Actuator Details | Input Terminals | Housing | Contacts | Circuits |
---|
品番 | アクション | Current Rating (Continuous) in Amps | Current Rating Max (A) | Voltage Rating (V) | Circuitry | Normal Position | Positions | Actuator | Actuator Details | Input Terminals | Housing | Contacts | Circuits | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10 | 12 | SPST | Normally Open | 2 | Chrome-Plated Brass Knob | 2 Brass Screw | Gasket Sealed | |||||||
10 | 12 | SPST | Normally Open | 2 | Chrome-Plated Brass Knob | 2 Brass Screw | Gasket Sealed | |||||||
10 | 12 | SPST | Normally Closed | 2 | Knob | Chrome-Plated Brass | 2 Screw | Copper Alloy | ||||||
35 | 12 | SPST | Normally Open | 2 | Knob | Chrome-Plated Brass | Two 8-32 Brass Screws | Brass | Silver | |||||
10 | 12 | SPST | Normally Closed | 2 | Chrome-Plated Brass Knob | 2 Brass Screw | Gasket Sealed | |||||||
10 | 12 | SPST | Normally Open | 3 | Chrome-Plated Brass Knob | 3 Brass Screw | Brass | |||||||
10 | 12 | SPST | Normally Open | 3 | Chrome-Plated Brass Knob | 3 Brass Screw | Brass | |||||||
10 | 12 | SPDT | 3: On-On-Off | Chrome-Plated Brass Knob | 4 Brass Screw | Brass | ||||||||
10 | 12 | SPDT | 3: On-On-Off | Chrome-Plated Brass Knob | 4 Brass Screw | Brass | ||||||||
10 | 12 | SPST | Normally Open | 2 | Knob | Chrome-Plated Brass | Two Wire Lead (0.38) | Brass | ||||||
10 | 12 | SPST | Normally Open | 2 | Knob | Chrome-Plated Brass | Two Wire Lead (0.38) | Brass | ||||||
10 | 12 | SPST | Normally Open | 2 | Knob | Brass | Two Wire Lead (0.38) | Brass |