background-waves

48540

SMART ISOLATOR CONTROLLER DUAL VOLTAGE | シリーズ: FlexMod Battery Isolator Controller
info
The FlexMod Smart Battery Isolator Controller unit monitors two battery banks and controls one or more relays or contactors to make sure starting power is protected by isolating the starting and auxiliary battery banks. Turns any electromecanical solenoid or relay into a battery isolator and works with ECM controlled alternators. System will disconnect load after 1 sec of excessive current, and auto-recover after 10 seconds.

Programmable unit can be setup with custom parameters by select authorized distributors.
特性価格
定格電圧 (V)
32
保護等級
IP67
ハウジング
Blue Thermoplastic
湿度
0-90% RH
規格認証 - 衝撃
SAE J1455
規格認証 - 振動
10-500 Hz
コネクター
ドイツ語
Load dump
+150V
Mounting Hole Dimensions (in)
4 x 2.7 x 1.31
過電流保護
15A
最低温度(°C)
85
最高温度 (°F)
185
温度
最低
(セ氏)
-40
最低温度(°F)
-40
Voltage Transient
+/- 600V
  • Compact (4x 3x1”) unit is IP67-rated for waterproofing, dustproofing and vibration-proofing, and it can mount anywhere on a vehicle
  • Isolates main and auxiliary batteries when voltage drops below 12.7 V dc and automatically reconnects batteries at 13.2 V dc
  • Preserves starting power; limiting downtime and jumpstarts due to dead batteries
  • Start assist feature provides boost to starting battery, when needed.
  • Compatible with modern electronically controlled alternators
  • Eliminates false battery warnings created by diode isolators
  • Status light output drives remote light, informing operator when banks are connected
  • Unit is autoranging, sensing and operating in 12 V or 24 V systems

48540 関連資料

表示 1 最長 1 の 1 合計結果
Share
品番部品名RoHSPb-FreeRoHS (2015/863/EU) 認証REACH (SVHC) 適合証明書REACH (SVHC)ハロゲンフリーIPC 材料宣誓書
48540SMART ISOLATOR CONTROLLER DUAL VOLTAGE

お探しの製品環境情報がこのタブに表示されない場合は、 製品環境情報リクエストフォームに必要事項をご記入ください。