本質安全リレー

リテルヒューズの本質安全リレーは、危険エリアと非危険エリアを接続するための関連装置として UL 913 規格に認定されています。これらの高品質製品は、危険な場所にある回路を保護し、本質安全アプリケーションの中核となるコンポーネントです。ISS-105 シリーズは「スマート」な 5 チャンネルリレーおよびポンプコントローラとして設計されており、ポンプアップまたはポンプダウンアプリケーション用に構成できます。ISS-102には、リレーの作動を視覚的に表示する2つのLEDがあります。これらの本質安全リレーには、単一、2、3、4、5 チャネルのオプションがあります。
- 90 V ac〜120 V ac の入力電圧
- 最大入力電力許容差:最大 2W
- プローブ検出電圧:連続 5 V dc および 5 V dc パルス
- パイロットデューティ電力定格:120 V ac で 180 VA
- 定格負荷で 100 000 サイクルの最小電気接点寿命
- 1000万サイクルの機械的接点寿命
- 20 °C から +55 °C の範囲の温度で動作
- IEC 61000 安全要件に適合
- UL 規格認定取得済み
- DIN レール実装および表面実装バージョンあり
- LED ステータスインジケータ
- 小型・軽量
本質安全リレー 部品
フィルター
14 合計結果の 1 から 12 までを表示
品番 | アクション | Input Voltage (V) | Termination Type | Intrinsically Safe Circuit Location | Maximum Input Power (W) | Mount Method | Output Load Rating (VA) | Sense Voltage |
---|
品番 | アクション | Input Voltage (V) | Termination Type | Intrinsically Safe Circuit Location | Maximum Input Power (W) | Mount Method | Output Load Rating (VA) | Sense Voltage | |
---|---|---|---|---|---|---|---|---|---|
90 - 120 Vac | Torque: 3.5 to 4.5 in-lbs (max. 4.5 in.-lbs); Wire: 12 - 20 AWG | Division 1 and 2; Class I Groups A B C D; Class II Groups E F G; Class III | 1.5 | Pilot Duty: 180 VA @ 120 Vac C300; General Purpose: 8 A @ 120 Vac | 5 Vdc continuous (probe) | ||||
90 - 120 Vac | Torque: 3.5 to 4.5 in-lbs (max. 4.5 in.-lbs); Wire: 12 - 22 AWG | Division 1 and 2; Class I Groups A B C D; Class II Groups E F G; Class III | 1.5 | Pilot Duty: 180 VA @ 120 Vac C300; General Purpose: 8 A @ 120 Vac | 5 Vdc continuous (probe) | ||||
120 Vac nominal | Torque: 3.5 to 4.5 in-lbs (max. 4.5 in.-lbs); Wire: 12 - 20 AWG; Depluggable Phoenix Contact - Series MSTB plugs (or equivalent) | Division 1 and 2; Class I Groups A B C D; Class II Groups E F G; Class III | 2 | Pilot Duty: 180 VA @ 120 Vac C150; General Purpose: 5 A @ 120 Vac | 5 Vdc pulsed (probe) | ||||
120 Vac | Torque: 3.5 to 4.5 in-lbs (max. 4.5 in.-lbs); Wire: 12 - 20 AWG | Division 1 and 2; Class I Groups A B C D; Class II Groups E F G; Class III | 2 | Pilot Duty: 180 VA @ 120 Vac C150; General Purpose: 5 A @ 120 Vac | 5 Vdc pulsed (probe) | ||||
120 Vac nominal | Torque: 3.5 to 4.5 in-lbs (max. 4.5 in.-lbs); Wire: 12 - 20 AWG; Depluggable Phoenix Contact - Series MSTB plugs (or equivalent) | Division 1 and 2; Class I Groups A B C D; Class II Groups E F G; Class III | 2 | Pilot Duty: 180 VA @ 120 Vac C150; General Purpose: 5 A @ 120 Vac | 5 Vdc pulsed (probe) | ||||
120 Vac nominal | Torque: 3.5 to 4.5 in-lbs (max. 4.5 in.-lbs); Wire: 12 - 20 AWG; Depluggable Phoenix Contact - Series MSTB plugs (or equivalent) | Division 1 and 2; Class I Groups A B C D; Class II Groups E F G; Class III | 2 | Pilot Duty: 180 VA @ 120 Vac C150; General Purpose: 5 A @ 120 Vac | 5 Vdc pulsed (probe) | ||||
120 Vac | Torque: 3.5 to 4.5 in-lbs (max. 6 in.-lbs); Wire: 12 - 20 AWG | Division 1 and 2; Class I Groups A B C D; Class II Groups E F G; Class III | 5 | Pilot Duty: 480 VA @ 240 Vac B300; General Purpose: 7 A @ 240 Vac | 5 Vdc continuous (probe) | ||||
120 Vac | Torque: 3.5 to 4.5 in-lbs (max. 6 in.-lbs); Wire: 12 - 20 AWG | Division 1 and 2; Class I Groups A B C D; Class II Groups E F G; Class III | 5 | Pilot Duty: 480 VA @ 240 Vac B300; General Purpose: 7 A @ 240 Vac | 5 Vdc continuous (probe) | ||||
120 Vac | Torque: 3.5 to 4.5 in-lbs (max. 6 in.-lbs); Wire: 12 - 20 AWG | Division 1 and 2; Class I Groups A B C D; Class II Groups E F G; Class III | 5 | Pilot Duty: 480 VA @ 240 Vac B300; General Purpose: 7 A @ 240 Vac | 5 Vdc continuous (probe) | ||||
120 Vac | Torque: 3.5 to 4.5 in-lbs (max. 6 in.-lbs); Wire: 12 - 20 AWG | Division 1 and 2; Class I Groups A B C D; Class II Groups E F G; Class III | 5 | Pilot Duty: 480 VA @ 240 Vac B300; General Purpose: 7 A @ 240 Vac | 5 Vdc continuous (probe) | ||||
120 Vac | Torque: 3.5 to 4.5 in-lbs (max. 6 in.-lbs); Wire: 12 - 20 AWG | Division 1 and 2; Class I Groups A B C D; Class II Groups E F G; Class III | 5 | Pilot Duty: 480 VA @ 240 Vac B300; General Purpose: 7 A @ 240 Vac | 5 Vdc continuous (probe) |
本質安全リレー アプリケーション
- 電動機
- ポンプ