background-waves

FB120A

FLASHER FAILURE ALARM RELAY | シリーズ: FB120A FB230A
info
FB120AとFB230Aは、2ランプ白熱警告灯一点とビーコンフラッシャー(または補助モジュール)一点の動作監視に使用される製品です。回路内の電流を感知することで点滅灯とランプ類を監視します。 If the lamp(s) or the flasher fail to operate properly, a solid-state output and an isolated SPDT relay energize. When connected to a site monitoring system, this unit provides the remote beacon monitoring protection required by the FAA/FCC. On a multiple beacon structure, one unit is required for each two-lamp incandescent beacon (one unit per beacon for LED beacons).


動作
If one lamp in an incandescent beacon fails, the relay and solid-state lamp failure outputs energize after 10s. If the flasher fails in the ON or OFF condition, the relay and the solid-state flasher failure output energizes after 6s. If both failures occur, all three outputs energize after their trip delays.
Note: If both incandescent lamps fail, all three outputs will energize. The relay and solid-state flasher failure output energizes after 6s, and the solid-state lamp failure output energizes after 10s.

特性価格
入力電圧(V)
120 V ac
出力形式
3 total: 1 relay and 2 solid state
トリップ遅延範囲
Flasher failure: Fixed at 6 s; -0/+40; Lamp failure: Fixed at 10 s; -0/+40%
出力負荷定格(VA)
One isolated SPDT relay rated 5 A resistive; Two solid-state line voltage outputs rated 0.5 A steady and 5 A inrush
寸法
3.5 H x 2.5 W インチ(88.9 x 63.5 mm)
電気回路
カプセル型
表示
Lamp failure (Red): LED glows when one or both lamps fail; Flasher failure (Red): LED glows when the flasher fails
入力 AC ライン周波数(Hz)
50/60
入力許容誤差(%)
±15%
Lamp Failure Detection
For two 620 W or 700 W lamps
Lamp Socket Voltage
±10%; 50/60 Hz
取付け方式
Surface mount with two #6 (M3.5 x 0.6) screws
最大動作温度 (°C)
65
動作温度最高(華氏)
149
最低動作温度(°C)
-55
動作温度最低(華氏)
-67
保管温度最高°C
85
保管温度最高華氏
185
保管温度最低°C
-55
保管温度最低華氏
-67
端子タイプ
7 position barrier block for 20 AWG (0.5 mm²) to 14 AWG (2.5 mm²) wire

FB120A 関連資料

表示 1 最長 1 の 1 合計結果
Share
品番部品名RoHSPb-FreeRoHS (2015/863/EU) 認証REACH (SVHC) 適合証明書REACH (SVHC)ハロゲンフリーIPC 材料宣誓書
FB120AFLASHER FAILURE ALARM RELAY

お探しの製品環境情報がこのタブに表示されない場合は、 製品環境情報リクエストフォームに必要事項をご記入ください。