background-waves

シリーズ: ARP

交流リレー
製品ステータス| i
info
ARPシリーズは、2つのモーターの稼働時間を同等にすることが求められるシステムで使用されます。セレクタースイッチにより、連続運転の負荷を交互に選択できます。 LED's indicate the status of the output relay. This versatile series may be front panel mounted (BZ1 accessory required) or 35 mm DIN rail mounted with an accessory socket.


Operation Alternating: When the rotary switch is in the “alternate” position, alternating operation of Load A and Load B occurs upon the opening of the control switch S1. To terminate alternating operation and cause only the selected load to operate, rotate the switch to position “A” to lock Load A or position “B” to lock Load B. The LEDs indicate the status of the internal relay and which load is selected to operate.
Note: Input voltage must be applied at all times for proper alternation. The use of a solid-state control switch for S1 may not initiate alternation correctly. S1 voltage must be from the same supply as the unit's input voltage (see connection diagrams on datasheet). Loss of input voltage resets the unit; Load A becomes the lead load for the next operation.
Duplexing (Cross Wired): Duplexing models operate the same as alternating relays and when both the Control (S1) and Lag Load (S2) Switches are closed, Load A and Load B energize simultaneously.
The DPDT 8-pin, cross-wired option, allows extra system load capacity through simultaneous operation of both motors when needed. Relay contacts are not isolated.

  • Built-in manual / auto switch
  • Flexibility to run unit alternating between the two loads as normal or lock the relay to one specific load.
  • Prevents accidental actuation
  • Visual indication of which load is engaged
  • Flexibility to use in many applications

ARP 部品

Filtersフィルター

シリーズ: ARP 関連資料