background-waves

シリーズ: COM

Analog Communication Link for Model 777-AccuPower Relay
製品ステータス| i
info
COM4-20mA出力モジュールは、モデル777-AccuPower出力電力モニターでの使用のみを前提とした製品です。モジュールは出力電力に比例した4〜20mAの信号を送信します。 It can also be used to send the input power by setting the efficiency setting on the 777-AccuPower monitor to one. This module allows communication to a PLC with an analog input and no Modbus input.
  • Powered by the 777-AccuPower
  • Scalable 4-20mA output proportional to Hp or kW
  • Signal can be used for displays, controllers, or PLCs

COM 部品

Filtersフィルター

シリーズ: COM 関連資料