ミニチュア回路ブレーカー

Miniature Circuit Breakers offer dependable protection for a wide range of electrical applications. They come in configurations of 1, 2, and 3 poles, with amperage options from 10 to 60, making them suitable for both residential and commercial settings. Designed with durability and safety in mind, these breakers ensure your electrical systems are safeguarded against overloads and short circuits while maintaining top performance.
ミニチュア回路ブレーカー 部品
フィルター
60 合計結果の 1 から 12 までを表示
品番 | アクション | Rated Current (A) | Rated Voltage | Power Pole Terminations | Mounting Method |
---|
品番 | アクション | Rated Current (A) | Rated Voltage | Power Pole Terminations | Mounting Method | |
---|---|---|---|---|---|---|
10 | 120/240 V ac | Aluminum Box Lugs | DIN Rail / Flush / Surface | |||
10 | 120/240 V ac | Quad .0250” Quick Connects | DIN Rail / Flush / Surface | |||
15 | 120/240 V ac | Aluminum Box Lugs | DIN Rail / Flush / Surface | |||
15 | 120/240 V ac | Quad .0250” Quick Connects | DIN Rail / Flush / Surface | |||
20 | 120/240 V ac | Aluminum Box Lugs | DIN Rail / Flush / Surface | |||
20 | 120/240 V ac | Quad .0250” Quick Connects | DIN Rail / Flush / Surface | |||
25 | 120/240 V ac | Aluminum Box Lugs | DIN Rail / Flush / Surface | |||
25 | 120/240 V ac | Quad .0250” Quick Connects | DIN Rail / Flush / Surface | |||
30 | 120/240 V ac | Aluminum Box Lugs | DIN Rail / Flush / Surface | |||
30 | 120/240 V ac | Quad .0250” Quick Connects | DIN Rail / Flush / Surface | |||
35 | 120/240 V ac | Aluminum Box Lugs | DIN Rail / Flush / Surface | |||
35 | 120/240 V ac | Quad .0250” Quick Connects | DIN Rail / Flush / Surface |