background-waves

30419-15

製品ステータス| i

30419-15

ATM CIR_BRKR TYPE 2, 15A | シリーズ: 30419 MINI Circuit Breakers
info

MINI® Circuit Breakers
Standard Mini Footprint Circuit Breakers are designed to fit in a MINI® Blade fuse block or panel. SAE Type II used primarily as a wiring harness protector in 12V DC automotive systems. SAE J553C 規格に対応。

Type II – Modified Reset
Non-cycling, remains in open position while there is power to the circuit. Resets when ignition is turned off. Type II circuit breakers are typically used in applications where fuse replacement is objectionable, such as power window, seat and sunroof circuits.

30419 Type II Gray plastic housing with silver cover. Amperage 10, 15, 20, 25 available in bulk or box.
Order Nos. 30419-25 or 30419-25BP etc.

特性価格
取付け方式
ブレード

30419-15 関連資料

表示 1 最長 1 の 1 合計結果
Share
品番部品名RoHSPb-FreeRoHS (2015/863/EU) 認証REACH (SVHC) 適合証明書REACH (SVHC)ハロゲンフリーIPC 材料宣誓書
30419-15ATM CIR_BRKR TYPE 2, 15ARoHS

お探しの製品環境情報がこのタブに表示されない場合は、 製品環境情報リクエストフォームに必要事項をご記入ください。