background-waves

30418-25

製品ステータス| i

30418-25

ATM_BRKR TYPE 1, 25A | シリーズ: 30418 MINI Circuit Breakers
info

MINI® Circuit Breakers
Standard Mini Footprint Circuit Breakers are designed to fit in a MINI® Blade fuse block or panel. SAE Type I used primarily as a wiring harness protector in 12V DC automotive systems. SAE J553C 規格に対応。

Type I – Automatic Reset
Cycles or continuously resets until the fault is corrected. Type I circuit breakers are typically used to protect circuits which occasionally experience momentary overloads such as wiper motor and headlamp circuits where a self resetting device is preferred.

30418 Type I Gray plastic housing with gold cover.

Amperage 10, 15, 20, 25 available in bulk or box.

Operating Temperature Rating: –40°C to 125°C

特性価格
取付け方式
ブレード

30418-25 関連資料

表示 1 最長 1 の 1 合計結果
Share
品番部品名RoHSPb-FreeRoHS (2015/863/EU) 認証REACH (SVHC) 適合証明書REACH (SVHC)ハロゲンフリーIPC 材料宣誓書
30418-25ATM_BRKR TYPE 1, 25ARoHS

お探しの製品環境情報がこのタブに表示されない場合は、 製品環境情報リクエストフォームに必要事項をご記入ください。