HCKシリーズコンデンサは、トルクと効率の改善の必要がある場合の単相モーターアプリケーションで使用されます。これらの駆動コンデンサは、モーターの2次巻線に位相シフトを提供し、それによってトルクと力率を増加させます。ラウンド(R)およびオーバルケースオプションで利用可能。
- Single and dual rated values
- Round or oval case options
- Aluminum oil filled construction
- Designed & manufactured in accordance with UL 810 and EIA standard RS-456
- 頑丈な銀合金を使用した可動接点
- To meet a broad range of applications
- To maximize product footprint
- To help cool and extend the life of the capacitor
- To ensure product meets quality benchmarks
- Helps extend the life of the product
HCK 部品
フィルター
5 合計結果の 1 から 5 までを表示
品番 | アクション | Capacitor Type | Capacitance (µF) | Frequency (Hz) | Mounting Method | Termination Type | Capacitance Tolerance | Operating Temperature | Special Function | Operating Life | Input Voltage (V) |
---|
品番 | アクション | Capacitor Type | Capacitance (µF) | Frequency (Hz) | Mounting Method | Termination Type | Capacitance Tolerance | Operating Temperature | Special Function | Operating Life | Input Voltage (V) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
Torque: 7 in-lbs | 500 - 600 Vac | |||||||||||
Torque: 7 in-lbs | 340 - 480 Vac | |||||||||||
Torque: 7 in-lbs | 200 - 480 Vac | |||||||||||
Torque: 7 in-lbs | 200 - 480 Vac | |||||||||||
Torque: 7 in-lbs | 200 - 480 Vac |
HCK アプリケーション
- HVAC/R
- 飲食業
- スパおよびプール
- モーター
- エレクトロニクス