自動ドア&ゲート

Automatic doors and gates make buildings more accessible and improve security. Consult this block diagram to find Littelfuse components that help the access control systems work as designed. Options include MOSFET rectifiers for control circuits, IGBT inverters for ac motors, Hall effect sensor for position sensing, and TVS diode arrays and multilevel varistors for ESD and lightning protection.

ブロック図

89999578-2770-44d4-bc7f-c3342845e557

技術:
製品シリーズ:835, 215
特長:Third-party compliance (UL/IEC); low internal resistance; shock safe; vibration resistant
利点:UL/IEC などの第三者安全規格に準拠することによってお客様の認定にかかる時間を短縮

技術:
製品シリーズ:
特長:Ultra-low on-resistance RDS(ON) and gate charge Qg; dv/dt ruggedness; low package inductance
利点:Robust switching operation; high power density; extremely low thermal dissipation

技術:
製品シリーズ:プレーナ
特長:Optimized for mid- and high-switching frequencies; square RBSOA; short circuit capability; ultra-fast anti-parallel diodes
利点:Hard-switching capability; high power density; low gate drive requirements

技術:
製品シリーズ:55140, 55100
特長:Digital or programmable analog types available; Integral reverse/over-voltage protection; medium, high, or programmable sensitivity options available
利点:High switching speed up to 10 kHz; long life up to 20 billion operations; unaffected by harsh environments

技術:
製品シリーズ:USUR1000, SM
特長:UL recognized with ring lug mounting; SM NTCs are in hermetically sealed MELF package suitable for operation up to 220 ?C
利点:迅速な熱応答と長期にわたる信頼性

技術:
製品シリーズ:
特長:Hermetically sealed; magnetically operated contacts
利点:Compact design; lowest power consumption for longest battery life

技術:
製品シリーズ:SP3213, SP3401
特長:Space efficient with 0201 form factor; third-party compliance; ultra-low capacitance
利点:Allows for space savings; retains signal integrity of high-speed communication lines

技術:
製品シリーズ:
特長:High ESD withstanding capability
利点:Small form factor for compact designs

自動ドア&ゲート 関連資料

専門職員に質問する

お客様の [ページタイトル] プロジェクトについてお知らせください。弊社の専門職員がお客様のニーズに最適なリテルヒューズのソリューションを見つけるお手伝いをいたします。