Elevator Cabin Solutions

Designing elevator cabins requires balancing ease of entry and use by riders with limiting access to electrical systems. All circuits and occupants must also be protected against shocks. Littelfuse supplies electronic components to meet these needs. Our solutions include reed switches for control panel doors, solid-state relays for power control, and TVS diode arrays for suppressing ESDs.

ブロック図

69c58345-d5f3-4c8f-844b-601fba974bef

技術:
製品シリーズ:215, 835
特長:Compliant with UL/IEC standards; low internal resistance; shock safe; vibration resistant
利点:UL/IECなどの安全規格に準拠することにより、お客様が製品評価に要する時間を短縮

技術:
製品シリーズ:
特長:Ultra low on-resistance RDS(ON) and gate charge Qg; fast body diode dv/dt ruggedness
利点:Low power consumption; high efficiency system operation

技術:
製品シリーズ:SM
特長:UL recognized with ring lug mounting; SM NTCs are in hermetically sealed MELF packaging suitable for operation up to 220 ?C
利点:迅速な熱応答と長期にわたる信頼性

技術:
製品シリーズ:59145, 57145
特長:Magnetically operated proximity sensor in hermetically sealed package
利点:Application-specific customization available

技術:
製品シリーズ:
特長:Real-time control of motion sensitivity; serial interface option to host device (e.g., RF, video chipset), over-the-air firmware updates
利点:Optimized for sensor application; reduces component count and saves space; allows for lower-cost ceramic capacitors

技術:
製品シリーズ:TLS
特長:Operating life up to 10 million cycles; illumination options available; water- and dust-proof
利点:Rugged sealing and resistant to corrosion; very long operating life

技術:
製品シリーズ:SRV05-4HTG, SP0504SHTG
特長:High ESD withstanding capability
利点:Small form factor for compact designs

技術:
製品シリーズ:SP3213-01UTG
特長:Low leakage current; low capacitance per I/O
利点:小型のフォームファクタとマルチライン保護によりコンパクトな設計を実現

技術:
製品シリーズ:CPC1510
特長:Integrated active current-limit with thermal shutdown protection; available in surface mount or thru-hole option
利点:Eliminates downtime due to installation errors or power cross damage; protects technicians and users from high voltage mains and lightning shock

専門職員に質問する

お客様の [ページタイトル] プロジェクトについてお知らせください。弊社の専門職員がお客様のニーズに最適なリテルヒューズのソリューションを見つけるお手伝いをいたします。