給湯器

Highly efficient and long-lived water heaters use high-performance electronic components. Depend on Littelfuse to provide contactors, capacitors, temperature sensors, and solid state relays that protect and optimize the operations of the heating element. We can also deliver overcurrent and overvoltage protection solutions for the unit.

ブロック図

d9d32f90-5d36-4793-ba21-fcf8bc8cb6f3

技術:
製品シリーズ:215, 216
特長:Compliant with UL/IEC standards; low internal resistance; shock safe; vibration resistant
利点:UL/IECなどの安全規格に準拠することにより、お客様が製品評価に要する時間を短縮

技術:
製品シリーズ:
特長:High voltage withstand capability and high surge current capability
利点:Solid-state switching with no audible noise and no contact bounce during operation; compact design

技術:
製品シリーズ:
特長:High reliability; small form factor; fast thermal response
利点:Provides accurate temperature (component/ambient) for enabling safe device operation and improved efficiency

技術:
製品シリーズ:287
特長:Automotive style replaceable fuse with industry standard form factor
利点:Protects low voltage electronics from surge events; easily replaceable

技術:
製品シリーズ:SMAJ, SMBJ, SMF4L
特長:優れたクランプ機能
利点:Protects ICs

技術:
製品シリーズ:SP3213-01UTG
特長:各I/Oあたり1.0pFの低キャパシタンス
利点:Absorbs repetitive ESD

技術:
製品シリーズ:
特長:High reliability; small form factor; fast thermal response
利点:Provides accurate temperature (component/ambient) for enabling safe device operation and improved efficiency

給湯器 関連資料

専門職員に質問する

お客様の [ページタイトル] プロジェクトについてお知らせください。弊社の専門職員がお客様のニーズに最適なリテルヒューズのソリューションを見つけるお手伝いをいたします。