background-waves

1500 VDC Fuses

Littelfuse is a leading supplier of proven circuit protection solutions to the photovoltaic (PV) industry. Our products meet the unique requirements of solar applications, where heat, energy efficiency, longevity, and compliance with global standards impact the selection of electrical components. Among the products we offer are 1500 V dc solar fuses, which can safely protect PV modules and conductors from adverse conditions.
  • Fast-acting, opening in ≤1 ms
  • Current ratings from 1 A to 60 A
  • Interrupting ratings up to 50 kA at 1.5 kV dc
  • REACH and RoHS compliant
  • Metal caps to improve conductivity
  • Space-saving design

1500 VDC Fuses Parts

FiltersFilters

1500 VDC Fuses Applications

Highlights Section

  • Combiner boxes
  • Inverters

Highlights Section

  • Combiner boxes
  • Inverters

1500 VDC Fuses Resources