TE Package Fuses


  • 804

  • TE UMF Time-Lag Subminature Fuses

  • VAC (V): 250

  • Resistance
    (Ω):
     0.01, 0.0138, 0.0174, 0.023, 0.0349, 0.0458, 0.0569, 0.0816, 0.1166, 0.1887

  • Nominal Melting I2T (A2sec): 12, 20, 30, 51, 80, 136, 189, 346, 748, 1099

  • 807

  • TE7 Time-Lag Subminature Fuses

  • VAC (V): 300

  • Resistance
    (Ω):
     0.01, 0.0138, 0.0174, 0.0218, 0.0349, 0.0458, 0.0569, 0.0816, 0.1166, 0.1887

  • Nominal Melting I2T (A2sec): 11.7, 19.8, 29.7, 51.2, 93.1, 141.3, 197.3, 281.6, 625.4, 1063.2

pdficon Fuse 804 Datasheet

The 804 Series is a TE UMF TT time lag type subminiature fuse designed for overcurrent protection...