Reed relays combine induction coils and reed switches in compact modules that serve as magnetic relay switches. The inline relays offer unmatched efficiency in automatic test equipment, telecom equipment, and security systems. Littelfuse produces reed relay switches with normally open, normally open high-voltage, normally closed, and changeover contacts. If one of our off-the-shelf relays does not precisely meet the needs of your application, contact us to start the process of developing a customized solution.
Coil voltage ratings of 5 V, 12 V, or 24 V
Coil resistance ratings from 125 Ω to 2.15 kΩ
Switching voltages of 175 V dc, 200 V dc, and 300 V dc
Switching current ratings of 250 mA or 500 mA
Switching Power ratings of 5 W or 10 W
UL Recognized
RoHS compliant
Miniature and subminiature packages
Consume less power than electromechanical relays
Hermetically sealed switching contacts immune to corrosion or fouling
Reed Relays Parts
Link has been copied to clipboard
Filters
Reed Relays Applications
Highlights Section
Industrial controls
Instrumentation
Security systems
Telecommunications equipment
Reed Relays Resources
Sensing Products Selection Guide
Consult the tables in this guide to find the most appropriate sensing solutions for your applications. Littelfuse makes magnetic and temperature