Battery Energy Storage Systems Capability Guide - English
Learn how battery energy storage systems (BESSs) make large renewable energy projects more practical and how Littelfuse products help BESSs work.
Littelfuse offers a broad portfolio of thermistors, resistance temperature detectors (RTDs), digital temperature indicators, and probes and assemblies to meet a wide range of demanding temperature sensing applications. Littelfuse also specializes in designing custom NTC thermistor and RTD sensors to meet unique system requirements. Each temperature sensor style has its own set of operating principles, features, benefits, considerations, and limitations for optimal use. Common applications include HVAC-R, renewable energy, appliances, food service, medical, and more.
A Temperature Sensor is a device that detects and measures the average heat or thermal energy in a medium and converts it into an electrical signal. A wide variety of temperature sensing devices are available today. Littelfuse offers a broad range of thermistors, resistance temperature detectors (RTDs), digital temperature indicators, and probes and assemblies for temperature sensing applications worldwide.
Each temperature sensor style has its own set of operating principles, features, benefits, considerations, and limitations for optimal use.
Modifications are available to existing standard product packages, such as adding connectors or changing wire size or length, as well as offering special resistance-temperature (R-T) curves, R-T curve matching, and custom lead forming and bending to discrete thermistors. In addition, the following options and services are available.
Temperature sensors are used in diverse markets.