PICO® Fuses - Axial Radial Thru Hole Fuses

PICO® fuses provide overcurrent protection in electronic ballast, LCDs, networking equipment, and power supplies. Littelfuse makes very fast-acting and time-delayed/Slo-Blo® versions of PICO fuses with miniature and subminiature designs that save space on printed circuit boards. We also offer a family of PICO fuses designed for use in hazardous areas where arcing or overheating could cause dust and gases to ignite or explode.
- Rated at 32 V ac, 125 V ac, and 250 V ac
- Available with a wide range of ampere ratings, from 62 mA to 30 A
- Ultra-low to low internal resistance ratings (e.g., 4 mΩ, 7 Ω)
- Operate in temperatures ranging from –55 ℃ to +125 ℃
- UL Recognized in Canada and the United States
- RoHS compliant
- Military-grade versions available
- Surface mount, axial radial thru hole, and axial leaded configurations available
- Vibration resistant
PICO® Fuses - Axial Radial Thru Hole Fuses Parts
Filters
Showing 1 to 12 of 168 Total Results
Part Number | Actions | Maximum AC Voltage (V) | Vibration | Ampere Rating (A) | Nominal Melting I2T (A2sec) | Resistance (Ω) | Voltage Rating (V) | Body | MSL | Nominal Voltage Drop (mV) | Opening | Interrupting Rating |
---|
Part Number | Actions | Maximum AC Voltage (V) | Vibration | Ampere Rating (A) | Nominal Melting I2T (A2sec) | Resistance (Ω) | Voltage Rating (V) | Body | MSL | Nominal Voltage Drop (mV) | Opening | Interrupting Rating
| |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
125 | MIL-STD-202 Method 201 (10v55 Hz) / Method 204 Test Condition C (55v2000 Hz at 10 Gµs Peak) | 0.000113 | 7 | 125 | Ceramic | MIL-STD-202 Method 106 | Very Fast-Acting (FF) | ||||||
125 | MIL-STD-202 Method 201 (10v55 Hz) / Method 204 Test Condition C (55v2000 Hz at 10 Gµs Peak) | 0.00174 | 1.7 | 125 | Ceramic | MIL-STD-202 Method 106 | Very Fast-Acting (FF) | ||||||
125 | MIL-STD-202 Method 201 (10v55 Hz) / Method 204 Test Condition C (55v2000 Hz at 10 Gµs Peak) | 0.895 | 125 | Ceramic | MIL-STD-202 Method 106 | Very Fast-Acting (FF) | |||||||
125 | MIL-STD-202 Method 201 (10v55 Hz) / Method 204 Test Condition C (55v2000 Hz at 10 Gµs Peak) | 0.0116 | 0.665000021 | 125 | Ceramic | MIL-STD-202 Method 106 | Very Fast-Acting (FF) | ||||||
125 | MIL-STD-202 Method 201 (10v55 Hz) / Method 204 Test Condition C (55v2000 Hz at 10 Gµs Peak) | 0.0296 | 0.395000011 | 125 | Ceramic | MIL-STD-202 Method 106 | Very Fast-Acting (FF) | ||||||
125 | MIL-STD-202 Method 201 (10v55 Hz) / Method 204 Test Condition C (55v2000 Hz at 10 Gµs Peak) | 0.587 | 0.0823 | 125 | Ceramic | MIL-STD-202 Method 106 | Very Fast-Acting (FF) | ||||||
125 | MIL-STD-202 Method 201 (10v55 Hz) / Method 204 Test Condition C (55v2000 Hz at 10 Gµs Peak) | 0.0598 | 0.280000001 | 125 | Ceramic | MIL-STD-202 Method 106 | Very Fast-Acting (FF) | ||||||
125 | MIL-STD-202 Method 201 (10v55 Hz) / Method 204 Test Condition C (55v2000 Hz at 10 Gµs Peak) | 0.587 | 0.0823 | 125 | Ceramic | MIL-STD-202 Method 106 | Very Fast-Acting (FF) | ||||||
125 | MIL-STD-202 Method 201 (10v55 Hz) / Method 204 Test Condition C (55v2000 Hz at 10 Gµs Peak) | 0.176 | 0.174999997 | 125 | Ceramic | MIL-STD-202 Method 106 | Very Fast-Acting (FF) | ||||||
125 | MIL-STD-202 Method 201 (10v55 Hz) / Method 204 Test Condition C (55v2000 Hz at 10 Gµs Peak) | 0.256 | 0.128000006 | 125 | Ceramic | MIL-STD-202 Method 106 | Very Fast-Acting (FF) | ||||||
125 | MIL-STD-202 Method 201 (10v55 Hz) / Method 204 Test Condition C (55v2000 Hz at 10 Gµs Peak) | 0.721 | 0.035999998 | 125 | Ceramic | MIL-STD-202 Method 106 | Very Fast-Acting (FF) | ||||||
125 | MIL-STD-202 Method 201 (10v55 Hz) / Method 204 Test Condition C (55v2000 Hz at 10 Gµs Peak) | 1.19 | 0.028999999 | 125 | Ceramic | MIL-STD-202 Method 106 | Very Fast-Acting (FF) |