background-waves

Radial Leaded - Varistors

Radial leaded varistors protect electronic components and integrated circuits from transient voltage surges and electrostatic discharges. Littelfuse makes several of these surface mounted surge protective devices for specific uses. For instance, our AUMOV® radial leaded metal oxide varistors are AEC-200–qualified for automotive applications. Our Hi-Rel devices meet military standards for high reliability, and TMOV® varistors employ patented technology to ensure thermal protection from spikes in heat due to voltage surges. UltraMOV® devices are optimized to protect ac power lines.
  • Available with maximum ac voltage operating ratings from 4 V ac to 1 kV ac
  • Available with maximum dc voltage operating ratings from 5 V dc to 825 V dc
  • Available with transient energy ratings (Wtm) from 100 mJ to 890 J
  • Peak pulse current capabilities up to 22 kA
  • UL Recognized in Canada and the United States
  • Certified lead-free, halogen-free, and RoHS compliant
  • Available with custom voltage ratings
  • Inherently hardened against radiation
  • Ultra-high coating insulation resistance of at least 1 GΩ
  • Available in a range of disk and box sizes from 3 mm to 25 mm
  • Compatible with lead-free wave soldering processes

Radial Leaded - Varistors Parts

FiltersFilters

Radial Leaded - Varistors Resources

Radial Leaded - Varistors Featured Products