background-waves

Xtreme Guard

Bidirectional XTREME-GUARD® ESD suppressors protect sensitive electronics from damage due to electrostatic discharges and transient voltage surges caused by handling, start-up, shut down, and lightning strikes. Proven to withstand ESDs of up to 30 kV from contact or through the air, the surface mount devices are also capable of handling a thousand voltage surges per minute. The ESD protection devices boast ultra-low capacitance, meaning they introduce no noise into circuits. Their small size makes XTREME-GUARD ESD suppressors good choices for smartphones, notebook computers, and wearable devices.
  • Available with maximum operating voltages of 24 V dc or 32 V dc
  • Typical clamping voltages of 40 V dc
  • Ultra-low capacitance ratings (e.g., 0.04 pF, 0.09 pF)
  • Typical response times below 1 ns
  • Typical withstand capabilities of 30 kV by contact and 30 kV through the air
  • Operate in temperatures ranging from –65 ℃ to +125 ℃
  • Certified lead-free, halogen-free, and RoHS compliant
  • Exceed IEC 61000-4-2 standards
  • Ultra-low current leakage ensures minimal power loss
  • Compatible with reflow soldering processes
  • Compatible with pick-and-place PCB assembly processes

Xtreme Guard Parts

FiltersFilters

Xtreme Guard Resources