The Littelfuse Energy Storage Rack (ESR) series of fuses is designed specifically to protect battery racks in energy storage systems, inverters, and many other dc applications. The 1500 V dc high-speed square body fuse is extremely fast-acting to respond quickly to a range of fault currents to safeguard the battery module or other devices.
This Class aBat partial range fuse has superior short circuit protection and a low minimum breaking capacity (MBC)—from 300 % or 3 times the fuse’s rated current to 250 kA—to cover a range of over currents that traditional high-speed partial range fuses do not protect against.
The ESR fuse safely interrupts most faults in a battery storage system to avoid catastrophic failures and costly shutdowns.
High dc interrupting rating
Low minimum breaking current
Extremely fast acting
Low watt loss
Conforms to the IEC 60269-7 battery standard
Compact NH 1XL and 3XL sizes
Optional blown-fuse indicator and external microswitch
Provides superior short-circuit protection and the ability to scale-up systems without the need to redesign the existing circuit protection
Offers easy coordination with battery modules and reduces size and rating of dc contactors to save space and costs
Delivers high-speed performance
Maximizes efficiency by preventing energy loss and minimizing the wasted power of components
Specifically design to safeguard evolving battery technologies with fuse circuit protection
Save space and offer design flexibility
Indication features reduce downtime and increase safety
ESR Parts
Link has been copied to clipboard
Filters
Showing 0 to 0 of 0 entries
PartNumber
Actions
CurrentRating(Continuous)inAmps
InterruptingRating
Opening
VoltageRating(V)
CaseSize
AmpCode(PartNumber)
AgencyApprovals
Part Number
Actions
Current Rating (Continuous) in Amps
Interrupting Rating
Opening
Voltage Rating (V)
Case Size
Amp Code (Part Number)
Agency Approvals
No matching records found
ESR Applications
Highlights Section
Battery energy storage systems (BESSs) – Battery Protection Unit (BPU) and battery racks