Square-Body Fuses

Littelfuse manufactures a variety of POWR-SPEED® high-speed semiconductor, square-body fuses. The PSR series is specifically designed for the protection of power semiconductor devices such as diodes, triacs, IGBTs, SCRs, MOSFETs, and other solid-state devices used in power conversion equipment. The PSX series is designed to protect battery energy storage systems, photovoltaic inverters, dc applications such as dc common bus systems, industrial regenerative drives, rectifiers, and metal processing equipment. These products offer optimized protection at the extremely fast speed required to protect high-power systems.
- Extremely current-limiting
- Low watt-loss design
- Very fast-acting
- Superior cycling capability
- Reduction in damaging heat energy
- POWR-SPEED® advanced technology for optimized performance and efficiency
Square-Body Fuses Parts
Filters
Showing 1 to 12 of 617 Total Results
Part Number | Actions | Current Rating (Continuous) in Amps | Interrupting Rating | Opening | Case Size | Amp Code (Part Number) |
---|
Part Number | Actions | Current Rating (Continuous) in Amps | Interrupting Rating
| Opening | Case Size | Amp Code (Part Number) | |
---|---|---|---|---|---|---|---|
40 | 200 kA @ 700 Vac | Very Fast-Acting (FF) | 30 | 40 | |||
50 | 200 kA @ 700 Vac | Very Fast-Acting (FF) | 30 | 50 | |||
63 | 200 kA @ 700 Vac | Very Fast-Acting (FF) | 30 | 63 | |||
80 | 200 kA @ 700 Vac | Very Fast-Acting (FF) | 30 | 80 | |||
100 | 200 kA @ 700 Vac | Very Fast-Acting (FF) | 30 | 100 | |||
125 | 200 kA @ 700 Vac | Very Fast-Acting (FF) | 30 | 125 | |||
160 | 200 kA @ 700 Vac | Very Fast-Acting (FF) | 30 | 160 | |||
200 | 200 kA @ 700 Vac | Very Fast-Acting (FF) | 30 | 200 | |||
250 | 200 kA @ 700 Vac | Very Fast-Acting (FF) | 30 | 250 | |||
315 | 200 kA @ 700 Vac | Very Fast-Acting (FF) | 30 | 315 | |||
350 | 200 kA @ 700 Vac | Very Fast-Acting (FF) | 30 | 350 | |||
400 | 200 kA @ 700 Vac | Very Fast-Acting (FF) | 30 | 400 |