High power testing

High Power Testing

Rely on Littelfuse when you need the performance and safety of electrical equipment or components that may experience

High Power Lab

This full-service lab is ideally suited to testing products that require short circuit tests up to 50kA at various voltages and power factors. It is also fully rated at direct current for various time constants.

Located in the Research Park at the University of Illinois-ranked in the top five U.S. universities for electrical engineering- the Littelfuse High Power Lab is available to other organizations that wish to conduct their own testing.

AC Testing (60Hz)DC Testing
Voltage (Vrms)Single Phase(<0.2 pf)Three Phase (limited)Voltage (Vdc)Current (resistive)

120

35 kA

30 kA

125

30 kA

250

50 kA

40 kA

250

40 kA

480

30 kA

25 kA

300

50 kA

600

30 kA

25 kA

600

30 kA

800

23 kA

18 kA

1000

40 kA

1000

20 kA

15 kA

1500

25 kA

1400

12 kA

NA

2000

15 kA

2000

5 kA

NA

2500

10 kA

Impulse Testing Capability

The high power surge generator produces up to 60kV/100kA, 8x10μs impulse waveforms and is used to ensure customer applications pass regulatory standards.

For more information about how our testing services can help you, please Contact Us.

Littelfuse Capabilities brochure

Littelfuse Capabilities Brochure

When you choose Littelfuse, you’re not just choosing a broad and deep product portfolio, unparalleled engineering expertise, and excellent customer service. Download the corporate capabilities brochure to learn more.