aec_q200-hero_banner-prd-png

New AEC-Q200-Qualified 823A Fuse for High-Voltage Automotive Use

Compact 1000 Vdc SMD fuse delivers reliable overcurrent protection for Battery Management Systems and high-voltage DC-DC converters

ROSEMONT, IL, March 11, 2025 -- Littelfuse, Inc. (NASDAQ: LFUS), a diversified, industrial technology manufacturing company empowering a sustainable, connected, and safer world, today announced the release of its new 823A Series Fuse, an AEC-Q200-qualified, high-voltage-rated surface-mount (SMD) fuse with high interrupting ratings. Designed to meet the stringent requirements of modern automotive applications, the 823A Series offers a compact 5 x 20 mm footprint while delivering exceptional overcurrent protection for 1000 Vdc systems.

“The 823A Series is the first and only small-size SMD fuse from Littelfuse rated for 1000 Vdc,” said Daniel Wang, Senior Director, Littelfuse EBU Global Product Management – OC Business. “This groundbreaking product delivers reliable performance in harsh automotive environments, providing engineers with a compact, robust solution for the next generation of high-voltage applications.”

Key Differentiators and Features

The Littelfuse 823A Series stands out for its innovative wire-in-air design, resulting in superior temperature stability, high interrupting ratings (100 A @ 1 kV DC), and a high I²t value in a small form factor.

Key features include:

  • AEC-Q200 Qualification: Ensures reliability and performance for demanding automotive environments.
  • 1000 Vdc Rating: Suitable for high-voltage applications, such as Battery Disconnect Unit (BDU)) and Battery Management System (BMS)
  • Compact 5 x 20 mm SMD Footprint: Saves printed circuit board (PCB) space, ideal for compact designs.
  • Wide Operating Temperature Range: Performs consistently in extreme temperatures from -40 ºC to 125 ºC.

Benefits for Design Engineers

  • Enhanced System Protection: Prevents nuisance opening caused by high inrush and surge currents.
  • Optimized PCB Layout: Space-saving design facilitates integration into compact automotive electronics.
  • High Voltage Resilience: Reliable protection against overcurrent events in high-voltage environments.
  • Application Versatility: Tailored for primary circuit protection in automotive electronics.

Markets and Applications

The 823A Series is particularly suited for automotive and industrial applications, including:

  • Battery Management Systems (BMS)
  • Battery Disconnect Units (BDU)
  • High-voltage DC-DC converters
  • Automotive fuel cell cooling systems

These features make the 823A Series indispensable for engineers designing electric vehicles (EVs) and other advanced automotive systems.

Supporting Advanced Automotive Innovation

As automotive electronics continue to evolve, reliable overcurrent protection solutions are critical for ensuring safety and performance. The 823A Series enables engineers to meet these requirements while reducing design complexity and optimizing space utilization.

823A Series Fuse

Availability

The 823A Series Fuse is available in tape and reel format in quantities of 1,000. Sample requests can be submitted through authorized Littelfuse distributors worldwide. For a listing of Littelfuse distributors, please visit Littelfuse.com.

For More Information

Additional information is available on the 823A Series Fuse product page. To contact Ricky Fang for technical support, please visit the Littelfuse website or reach out directly to Ricky at RFang@littelfuse.com.

About Littelfuse

Littelfuse, Inc. (NASDAQ: LFUS) is a diversified, industrial technology manufacturing company empowering a sustainable, connected, and safer world. Across more than 20 countries, and with approximately 16,000 global associates, we partner with customers to design and deliver innovative, reliable solutions. Serving over 100,000 end customers, our products are found in a variety of industrial, transportation, and electronics end markets–everywhere, every day. Learn more at Littelfuse.com.