AeroSplice news release banner

AeroSplice® Wire-to-Wire Connecting Solution Provides MIL-SPEC Compliance for Aviation and Defense

Fast, reliable, next-generation connectivity compliant with MIL-DTL-24308 using AS39029 certified removable crimp contacts

ROSEMONT, Ill, April 1, 2025 -- Littelfuse, Inc. (NASDAQ: LFUS), an industrial technology manufacturing company empowering a sustainable, connected, and safer world, announced the AeroSplice® Wire-to-Wire Connecting Solution, a wire splicing system designed to streamline and standardize wire connections in aviation and defense applications. AeroSplice simplifies the often tedious and error-prone process of manual wire splicing, providing a fast, reliable, and easy-to-use alternative tailored to meet the stringent MIL-SPEC (MIL-DTL-24308) requirements of the aviation and defense industries.

AeroSplice introduces a quick snap-in, snap-off solution that completes wire connections in seconds, eliminating the inefficiencies of traditional manual splicing processes. Unlike conventional methods, which often require extensive quality control and documentation, AeroSplice provides a 100% reliable connection and drastically reduces labor and inspection time, making it the ideal choice for demanding aviation and defense environments where space is limited. (View the video.)

Product Features and Benefits

  • Exceeds MIL-DTL-24308 specifications, ensuring it is suited for demanding aerospace and military applications.
  • Eliminates traditional manual splicing, enabling fast and consistent wiring assembly that can reduce installation and inspection time by more than 60%.
  • The reconnect-able design with removable crimp contacts allows for easy repairs and maintenance,
  • Engineered to withstand high vibration, extreme temperatures, and harsh conditions,
  • Supports a wide range of standard wire gauges (AWG20 to AWG28), offering flexibility for diverse wiring configurations.

"AeroSplice is designed with the unique needs of the aviation and defense industries in mind," said Rémi Antoine, Global Product Manager at C&K, a part of Littelfuse. "Our goal is to provide a reliable, user-friendly solution that simplifies the splicing process while offering substantial savings in time and labor. With AeroSplice, manufacturers and maintenance teams can achieve higher reliability and efficiency, transforming how wire splicing is managed in aerospace and defense applications."

Applications and Markets

AeroSplice is an ideal solution for a wide range of applications within the aviation and defense industries, including:

  • Aircraft systems
    • Electrical harness connections in commercial and military aircraft
    • Integration of avionics components with minimal wiring.
  • Defense & Military Equipment
    • Secure, vibration-resistant wiring for ground vehicles, UAVs, and fighter jets
    • Electronic warfare (EW) and radar systems requiring robust, high-performance connections
    • Rapid deployment, low-maintenance field repairs for critical defense applications
  • Mission-Critical Infrastructure
    • Naval and marine defense applications requiring MIL-compliant wiring
    • Secure connections in command-and-control systems
    • Aerospace manufacturing and MRO (Maintenance, Repair, and Overhaul)
AeroSplice® Wire-to-Wire Connecting Solution

Availability

AeroSplice is available and packaged for delivery in quantities of 50 for one-way and 20 for four-way configurations. Place sample requests through authorized Littelfuse distributors worldwide. For a listing of Littelfuse distributors, please visit Littelfuse.com.

For More Information

Additional information is available on the AeroSplice product page. For technical questions, please contact Rémi Antoine, Global Product Manager, at rantoine@littelfuse.com.

About Littelfuse

Littelfuse, Inc. (NASDAQ: LFUS) is a diversified, industrial technology manufacturing company empowering a sustainable, connected, and safer world. Across more than 20 countries, and with approximately 16,000 global associates, we partner with customers to design and deliver innovative, reliable solutions. Serving over 100,000 end customers, our products are found in a variety of industrial, transportation, and electronics end markets–everywhere, every day. Learn more at Littelfuse.com.