12V/48V Vehicles

Innovative Electronics for Conventional Vehicles
As 48 V electric passenger vehicles replace cars with 12 V electrical systems and internal combustion engines, Littelfuse innovates with solutions for EVs and improves electronics for traditional vehicles. We make battery terminal protectors, power distribution modules, camshaft position sensors, and full portfolios of OEM, custom, and aftermarket overvoltage and overcurrent protection devices.
12V/48V Vehicles Related Products

257

287
- Cars
- Trucks
- Offroad vehicles
- Watercraft as approved by Littelfuse

299
- Cars
- Trucks
- Offroad vehicles
- Watercraft as approved by Littelfuse

899
- All automotive passenger car applications

999
- Cars
- Trucks
- Offroad vehicles
- Watercraft as approved by Littelfuse

327
- Cars
- Trucks
- Offroad vehicles
- Watercraft as approved by Littelfuse

337
- Cars
- Trucks
- Offroad vehicles
- Watercraft as approved by Littelfuse

MICRO2 Shunt

MICRO3 Shunt

297
- Cars
- Trucks
- Offroad vehicles
- Watercraft as approved by Littelfuse

997
- Cars
- Trucks
- Offroad vehicles
- Watercraft as approved by Littelfuse

LP MINI 10.9mm
- Cars and SUVs
- Trucks
- Buses
- Offroad vehicles
- Watercraft as approved by Littelfuse

CablePro®
- Cars and SUVs
- Trucks
- Buses
- Offroad vehicles
- Watercraft as approved by Littelfuse

BF Inline
- Cars and SUVs
- Trucks
- Buses
- Offroad vehicles
- Watercraft as approved by Littelfuse

283
- Cars made in Japan and the United States

283B
- Cars made in Japan and the United States

293
- Cars made in Japan and the United States

2935
- Cars made in Japan and the United States

2938
- Cars made in Japan and the United States

294
- Cars made in Japan and the United States

294C
- Cars made in Japan and the United States

295
- Cars made in Japan and the United States

495
- All automotive passenger car applications

895
- All automotive passenger car applications

JCASE® Shunt

MCasePlus
- Cars
- Trucks
- Offroad vehicles
- Watercraft as approved by Littelfuse

CF8
- Cars and SUVs
- Trucks
- Buses
- Offroad vehicles
- Watercraft as approved by Littelfuse

298
- Cars and SUVs
- Trucks
- Buses
- Offroad vehicles
- Watercraft as approved by Littelfuse

298 LT
- Cars and SUVs
- Trucks
- Buses
- Offroad vehicles
- Watercraft as approved by Littelfuse

BF2 32V
- Cars and SUVs
- Trucks
- Buses
- Offroad vehicles
- Watercraft as approved by Littelfuse

BF2 58V
- Cars and SUVs
- Trucks
- Buses
- Offroad vehicles
- Watercraft as approved by Littelfuse

MEGA 60V High Breaking Capacity
- Cars and SUVs
- Trucks
- Buses
- Offroad vehicles
- Watercraft

MEGA ISO 70V
- Cars and SUVs
- Trucks
- Buses
- Offroad vehicles
- Watercraft as approved by Littelfuse®

MEGA plus 32V
- Cars and SUVs
- Trucks
- Buses
- Offroad vehicles
- Watercraft as approved by Littelfuse

UL Recognized Mega Fuse
- Cars and SUVs
- Trucks
- Buses
- Offroad vehicles
- Watercraft as approved by Littelfuse

498
- Cars and SUVs
- Trucks
- Buses
- Offroad vehicles
- Watercraft as approved by Littelfuse

BF1
- Cars and SUVs
- Trucks
- Buses
- Offroad vehicles
- Watercraft as approved by Littelfuse

BF1 58V
- Cars and SUVs
- Trucks
- Buses
- Offroad vehicles
- Watercraft as approved by Littelfuse

MIDI ISO 70V
- Cars and SUVs
- Trucks
- Buses
- Offroad vehicles
- Watercraft as approved by Littelfuse®

Sealed M10 ZCASE
- Electric Forklift
- Electric Manlift
- Electric Floor Cleaners
- Electric Utility Vehicles

Zcase M10 Material Handling
- All Commercial vehicles applications
- Not suitable for passenger car applications

ZCASE SINGLE MEGA

SMD Autofuse
Ask an Expert
Please let us know about your 12V/48V Vehicles project to have one of our experts help you find the best Littelfuse solution for your needs.