Link has been copied to clipboard
Portable Ultrasound Scanners
Portable ultrasound scanners make diagnostic imaging available in emergency, home care, and hospital settings. This block diagram highlights Littelfuse components that help scanners operate safely while producing accurate images. Our solutions include MOSFETs that serve as high-voltage pulse generators, C&K tactile switches for operator controls, and several types of ESD protection.
Block Diagram
Technology: | |
---|---|
Product Series: | nanoSMD |
Features: | Ultra-low internal resistance; higher current holding in smallest SMD package |
Benefits: | Offers fast response to over current events; suitable for compact portable devices |
Technology: | |
---|---|
Product Series: | |
Features: | Low dynamic resistance; five-channel protection in a small 0402 footprint; maintains high signal integrity |
Benefits: | Helps comply with IEC standards (61000-4-2: 15 kV contact, 30 kV air; 61000-4-4: 40 A (5/50 nS ); enables a compact design; retains high signal integrity |
Technology: | |
---|---|
Product Series: | |
Features: | Ultra-low internal resistance; higher current holding in smallest SMD package |
Benefits: | Offers fast response to over current events; suitable for compact portable devices |
Technology: | |
---|---|
Product Series: | |
Features: | Up to 1200 V with fast intrinsic diodes; low Rdson per silicon area; high-speed switching; excellent thermal performance |
Benefits: | Small package allows space saving and ease of mounting; high power density |