Onboard Battery Chargers - Truck & Bus Electric Powertrain

Onboard battery chargers convert alternating current from charging stations to direct current for electric passenger vehicle batteries. A block diagram highlights Littelfuse components that can serve as rectifiers, dc–dc converter gate drivers, and circuit protection devices for OBCs in these smaller EVs. Available products include thyristors, TVS diodes, and high-voltage fuses.

Block Diagram

Technology:
Product Series:526, 527, 10EV, 20EV
Features:Bolt down form factor; high breaking capacity; qualified to ISO 8820 standard
Benefits:Provides safety protection in high-voltage environments; full range fuse

Technology:
Product Series:S8016xA
Features:Compact TO-220AQ and surface mount TO-263 form factors, VDRM of 800 V, It of 25 A (rms)
Benefits:Reduces the in-rush current during rectification that can damage expensive DC link capacitor

Technology:
Product Series:IX4340NE
Features:Tight tolerance, small form factor; fast thermal response.
Benefits:Dual outputs provide space efficient design; high immunity to latch-up; rise/fall times less than 10 ns

Technology:
Product Series:TPSMB, SZ1SMB, SZP6SMB
Features:Small form factor DO214-AA package; low clamping voltage
Benefits:Clamps the transient that is created when the MOSFET switches; ensuring reliability

Technology:
Product Series:IX4340NE
Features:Tight tolerance; small form factor; fast thermal response
Benefits:Dual outputs provide space efficient design; high immunity to latch-up; rise/fall times less than 10 ns

Technology:
Product Series:526, 527, 10EV, 20EV, 30EV1K, 25EV1K, 828
Features:Bolt down form factor, high breaking capacity; qualified to ISO 8820 standard
Benefits:Provides safety protection in high-voltage environments; full range fuse

Technology:
Product Series:AQ24COM-02
Features:AEC-Q101 qualified; meets ESD protection levels specified under IEC 61000-4-2, ISO10605; low leakage current and clamping voltage
Benefits:Ensures reliability of the equipment without performance degradation