Lighting - Interior

Overcurrent, overvoltage, and ESD protection devices made by Littelfuse help interior lights for EVs operate as required. A block diagram shows our solutions, including Schottky diode rectifiers for power supplies and TVS diode arrays for LIN circuits. Other available products are LED protectors that prevent open circuit failures and resettable PPTC devices that protect against overheating.

Block Diagram

Technology:
Product Series:SZ1SMA, SZ1SMB, TPSMA6L, TPSMB, TPSMC, TPSMD, SZSMF4L
Features:TVS Diode for ISO7637 pulses and for secondary induced transient voltages with peak pulse capability from 400W to 5000W
Benefits:

Technology:
Product Series:
Features:High temperature capability, low leakage, low forward voltage drop, up to 100V and 10A
Benefits:

Technology:
Product Series:AQ24COM-01
Features:Industry-standard solution for ESD and surge protection for LIN Bus
Benefits:

Technology:
Product Series:AQ1005
Features:General-purpose ESD Diodes in multiple package options and ESD capability of 30kV
Benefits:

Technology:
Product Series:
Features:reliable switch provides real haptic and acoustic feeback
Benefits:

Technology:
Product Series:501A
Features:High I2t SMD Fuse with ratings up to 32V and 20A
Benefits:

Technology:
Product Series:PLEDxUx-A, PLEDxS-A
Features:Provide a switching electronics shunt path when a single LED in an LED array fails as an open circuit and can also be used for overvoltage protection in normal mode
Benefits: