Link has been copied to clipboard
Lighting - Headlamps/Taillights
EV headlights, taillights, and turn signal indicators are complex electrical systems. Consult this block diagram to find Littelfuse products that help protect and optimize the performance of exterior LED and halogen lamps. We offer Schottky diodes that serve as rectifiers for power supplies, LED protectors that prevent open circuit failures, and diode arrays that minimize signal noise from ESDs.
Block Diagram
Technology: | |
---|---|
Product Series: | |
Features: | High temperature capability, low leakage, low forward voltage drop, up to 100V and 10A |
Benefits: |
Technology: | |
---|---|
Product Series: | AQ24COM-01 |
Features: | Industry-standard solution for ESD and surge protection for LIN Bus |
Benefits: |
Technology: | |
---|---|
Product Series: | AQ1005 |
Features: | General-purpose ESD Diodes in multiple package options and ESD capability of 30kV |
Benefits: |
Technology: | |
---|---|
Product Series: | |
Features: | reliable switch provides real haptic and acoustic feeback |
Benefits: |
Technology: | |
---|---|
Product Series: | 501A |
Features: | High I2t SMD Fuse with ratings up to 32V and 20A |
Benefits: |