Onboard Battery Chargers - Passenger Car Electric Powertrain
Onboard battery chargers convert alternating current from charging stations to direct current for electric truck, bus, and heavy-duty EV batteries. A block diagram highlights Littelfuse components that can serve as rectifiers, dc–dc converter gate drivers, and circuit protection devices for OBCs. Available products include thyristors, TVS diodes, and high-voltage fuses.
Block Diagram
Technology: | |
---|---|
Product Series: | S8016xA |
Features: | Compact TO-220AQ and surface mount TO-263 form factors, VDRM of 800 V, It of 25 A (rms) |
Benefits: | Reduces the in-rush current during rectification that can damage expensive DC link capacitor |
Technology: | |
---|---|
Product Series: | IX4340NE |
Features: | Tight tolerance, small form factor; fast thermal response. |
Benefits: | Dual outputs provide space efficient design; high immunity to latch-up; rise/fall times less than 10 ns |
Technology: | |
---|---|
Product Series: | IX4340NE |
Features: | Tight tolerance; small form factor; fast thermal response |
Benefits: | Dual outputs provide space efficient design; high immunity to latch-up; rise/fall times less than 10 ns |
Technology: | |
---|---|
Product Series: | AQ24COM-02 |
Features: | AEC-Q101 qualified; meets ESD protection levels specified under IEC 61000-4-2, ISO10605; low leakage current and clamping voltage |
Benefits: | Ensures reliability of the equipment without performance degradation |
Ask an Expert
Please let us know about your Onboard Battery Chargers - Passenger Car Electric Powertrain project to have one of our experts help you find the best Littelfuse solution for your needs.