Link has been copied to clipboard
AC Charging
From the ac outlet to the charging gun, Littelfuse provides electronic components that ensure the reliability and safety of Class 1 and Class 2 EV chargers. Our solutions include high-current fuses, surge protective devices, resettable PPTC devices, reed relays, and temperature sensors.
Block Diagram
Technology: | |
---|---|
Product Series: | 606 |
Features: | Rated voltage @ 500 VAC; 40?63 A rating available; small footprint |
Benefits: | Enables robust yet compact design; can operate in extreme temperature environment |
Technology: | |
---|---|
Product Series: | |
Features: | High surge capability; neg?ligible reverse recovery current; Tj = 175 ?C |
Benefits: | Reduces switching losses; increases system efficiency, reliability and thermal management |
Technology: | |
---|---|
Product Series: | SM712 |
Features: | Meets ESD protection levels specified under IEC 61000-4-2; ISO10605; low leakage current and clamping voltage |
Benefits: | Ensures reliability of the equipment without performance degradation |
Technology: | |
---|---|
Product Series: | |
Features: | SP1026 has high ESD robustness for touchpads; XGD10402 has ultra-low capacitance for I/O |
Benefits: | Smaller form-factor and multi-line protection enables ease of design |
Technology: | |
---|---|
Product Series: | PPG |
Features: | Linear relationship between temp and resistance; temp range -50 ?C to +500 ?C |
Benefits: | Offers high accuracy; high reliability; excellent stability at high temperatures |
Technology: | |
---|---|
Product Series: | |
Features: | Low heat generation and low coil power consumption; performance to meet regulatory compliance for instance (UL840, IEC61810-1, IEC60947-1) |
Benefits: | PCB mount capable; higher flexibility for designers; compact design; |