Link has been copied to clipboard
Low-Power-Range Chargers
Low-power-range (<1 kW) chargers recharge most Li-ion batteries in two- and three-wheeler EV. A block diagram illustrates components Littelfuse makes to help these chargers operate safely and at maximum efficiency. Available solutions include MOSFETs configured as bridge rectifiers and boost converters, microcontroller units, and gas discharge tubes for transient voltage surge suppression.
Block Diagram
Technology: | |
---|---|
Product Series: | CG3 |
Features: | Rugged ceramic metal construction |
Benefits: | Surge protection in a smaller size |
Technology: | |
---|---|
Product Series: | FBO40-12N |
Features: | 1200 V single-phase standard rectifier bridge in i4-Pac |
Benefits: | Very low leakage current and forward voltage drop; improved thermal behavior |
Technology: | |
---|---|
Product Series: | |
Features: | Ultra-low 2.3 A / 1.9 A on-resistance RDS(ON) and gate charge Qg; dv/dt ruggedness |
Benefits: | Optimized for high-frequency applications |
Technology: | |
---|---|
Product Series: | |
Features: | Ultra-low 2.3 A / 1.9 A on-resistance RDS(ON) and gate charge Qg; dv/dt ruggedness |
Benefits: | Optimized for high-frequency applications |
Technology: | |
---|---|
Product Series: | |
Features: | High surge capability; neg?ligible IRR; Tj 175 ?C |
Benefits: | Reduces switching losses; increases efficiency |
Technology: | |
---|---|
Product Series: | |
Features: | 8-bit MCU with a fast core, an efficient register-oriented architecture and a wide range of integrated peripherals supporting up to 5 V |
Benefits: | Simplifies design; low power consumption; board space saving compared to 32-bit MCU |