Printer Motherboards

Printers are vital pieces of point of sale (POS) system equipment. As a block diagram illustrates, Littelfuse can supply several electronic components that help ensure printers operate reliably and efficiently. In particular, we offer TVS diodes, TVS diode arrays, and polymer ESD suppressors that provide high levels of protection from electrostatic discharges and electrical fast transients (EFTs).

Block Diagram

Technology:
Product Series:435, 438GT
Features:Surface mountable; compatible with the lead-free solder process, per IEC standards
Benefits:Reduces customer qualification time by complying with third-party safety standards, such as UL/IEC; SMD form factor allows for a compact design

Technology:
Product Series:SP1012
Features:Low dynamic resistance; five-channel protection in a small 0402 footprint; maintains high signal integrity
Benefits:Helps comply with IEC standards (61000-4-2: 15kV contact, 30kV air; 61000-4-4: 40A (5/50nS); enables a compact design; retains high signal integrity

Technology:
Product Series:PGB10603
Features:Ultra-low capacitance; compact form factor; low leakage current; fast response time
Benefits:Retains RF signal integrity; enables a compact design; improves system reliability by quickly clamping the voltage at safe levels during ESD

Technology:
Product Series:SP2555NUTG
Features:Complies with IEC standards; low capacitance of 2pF per I/O; maintains high signal integrity
Benefits:Enables a compact design; reduces assembly time; retains high signal integrity