POS Motherboards & Battery Packs

Mobile point of Sale (mPOS) terminals increasingly utilize Li-ion batteries with higher capacity to power larger touchscreens and features such as cameras for scanning, cellular connectivity, and Wi-Fi capability. Littelfuse products help to reduce assembly time and allow for compact design of the motherboard and battery pack.

Block Diagram

Technology:
Product Series:435, 438GT
Features:Surface mountable; compatible with the lead-free solder process, per IEC standards
Benefits:Reduces customer qualification time by complying with UL/IEC; compact design

Technology:
Product Series:SETP0805-100-CC
Features:Fast response to thermal events; small form factor; zero IR loss contribution; protects systems with a 100 W or higher power rating
Benefits:Helps improve reliability and user experience by reducing the risk of thermal damage; simple integration into existing USB-C systems

Technology:
Product Series:SMAJ, SMF
Features:400W peak pulse capability; compatible with the lead-free solder reflow temperature profile
Benefits:Enables compact design; improves system reliability by protecting downstream components via clamping the voltage at safe levels during transients on power lines

Technology:
Product Series:SP1012
Features:Low dynamic resistance; five-channel protection in a small 0402 footprint; maintains high signal integrity
Benefits:Helps comply with IEC standards (61000-4-2: 15 kV contact, 3 kV air; 61000-4-4: 40A (5/50 ns); enables compact design

Technology:
Product Series:PGB10603
Features:Ultra-low capacitance; compact form factor; low leakage current; fast response time
Benefits:Retains RF signal integrity; enables compact design; improves system reliability by quickly clamping the voltage to safe levels during ESD

Technology:
Product Series:MGP, LR4
Features:Ultra-low resistance; compact design with a wide range of form factors; compatible with high-volume electronics assembly
Benefits:Low resistance improves efficiency, increases safety by protecting the battery, and reduces customer qualification time