Virtual Reality/Augmented Reality Headsets with Controllers
Electronic solutions Littelfuse provides for virtual reality and augmented reality headsets include tactile switches for user interfaces and controllers. We also make devices that help ensure safe, efficient USB charging, including digital temperature indicators to prevent overheating, resettable PPTC devices for overcurrent protection, and TVS diode arrays and eFuses for overvoltage protection.
Block Diagram
Technology: | |
---|---|
Product Series: | |
Features: | Fully compliant with USB Type-C plugs |
Benefits: | Reliable over-heating protection, regardless of power being delivered |
Technology: | |
---|---|
Product Series: | |
Features: | Ultra-compact size; life cycles up to 300 K cycles; IP67 for sealed switch compatibility with PCB coatings |
Benefits: | Board space saving + design flexibility; reduces cost and integration difficulties vs. designing full interface button; improves lifetime and reliability of the end equipment |
Technology: | |
---|---|
Product Series: | |
Features: | High activation force; small form factor with improved ergonomics; high-quality dual axis lever with integrated center select switch |
Benefits: | Miniature size allows board space saving and designers flexibility for PCB layout; |