Gas & Water Meters

Smart gas and water meters promise to give building managers important tools to lower utility bills and increase safety. The flow meters can only provide those benefits if they incorporate high-performance electronics. This is why Littelfuse makes industry-standard solid state relays to open and close flow control valves, thermistor temperature sensors, and reed switches for access control.

Block Diagram

61d7f33f-b37e-45cc-bb2f-dd46cba22b47

Technology:
Product Series:437
Features:Third-party compliance (UL / IEC); low internal resistance
Benefits:Reduces customer qualification time by complying with third-party safety standards such as UL / IEC

Technology:
Product Series:
Features:ESD: IEC 61000-4-2, ?30 kV contact, ?30 kV air, EFT: IEC 61000-4-4, 40 A (5 / 50 ns)
Benefits:Promotes robust communication channel operation while maintaining high signal integrity

Technology:
Product Series:
Features:Surface mountable; fast thermal response
Benefits:SMD form-factor allows for compact design; non-standards resistance values available

Technology:
Product Series:59166
Features:Hermetically sealed; magnetically operated contacts; available overmold for added robustness
Benefits:Lowest power consumption for longest battery life

Technology:
Product Series:PLA192, CPC1394, CPC1983YE, PLA193, PLA194
Features:Up to 3750 VRMS input/output isolation;UL / IEC certified; low drive power
Benefits:High reliability & electrical isolation; robust design; no EMI / RFI generation

Technology:
Product Series:
Features:Ultra-low current consumption; operating life up to 1 million cycles
Benefits:Available in wide range of operating forces; rugged sealing & resistant to corrosion; very long operating life

Gas & Water Meters Resources

Ask an Expert

Please let us know about your Gas & Water Meters project to have one of our experts help you find the best Littelfuse solution for your needs.