Electricity Meters

Smart electricity meters give building managers insight into and control over energy use. Littelfuse makes the solid state relays, microcontrollers, and cartridge fuses that make these invaluable environmental and budgeting tools work. From magnetic sensors that control meter access to ESD protection devices that prevent shocks and shorts due to human–machine interactions, we deliver solutions.

Block Diagram

b2e519de-b104-488b-bd10-fad6165141f9

Technology:
Product Series:UltraMOV, TMOV
Features:High energy absorption capability:40530 J (2 ms)
Benefits:Reduces customer qualification time by complying with third-party safety standards such as UL / IEC

Technology:
Product Series:
Features:ESD: IEC 61000-4-2, 30 kV contact, 30 kV air, EFT: IEC 61000-4-4, 40 A (5/50 ns)
Benefits:Promotes robust communication channel operation while maintaining high signal integrity

Technology:
Product Series:
Features:Ultra-low current consumption; operating life up to 1M cycles
Benefits:Available in wide range of operating forces; rugged sealing and resistant to corrosion

Technology:
Product Series:59177
Features:Hermetically sealed; magnetically operated contacts
Benefits:Lowest power consumption for longest battery life

Technology:
Product Series:PLA192, CPC1394, CPC1983YE, PLA193, PLA194
Features:Up to 3750 <sub>VRMS</sub> input/output isolation;UL/IEC certified; low drive power
Benefits:High reliability and electrical isolation; robust design; no EMI/RFI generation

Electricity Meters Resources

Ask an Expert

Please let us know about your Electricity Meters project to have one of our experts help you find the best Littelfuse solution for your needs.