Link has been copied to clipboard
Keeping heat pumps operating at peak efficiency ensures the comfort of building occupants and saves money. Consult this block diagram to identify Littelfuse components that help achieve those goals. Options include capacitors for motor starters, thermistors for temperature sensing, and TVS diode arrays for lightning protection. We also supply ESD suppressors for wireless interfaces.
12aad90e-5f13-44c4-96c5-93bf6f2af478
Technology: Fuse Fuseholder MOV Surge Protection Device Product Series: 505 Features: Compliant with UL/IEC standards; low internal resistance; shock safe; vibration resistant Benefits: Reduces customer qualification time by complying with regulatory safety standards such as UL/IEC
Technology: Contactor Product Series: HCC , HCD Features: Compliant with UL/IEC standards; silver alloy contacts for best-in-call performance Benefits: High reliability; available in one to four poles for design flexibility
Technology: Rectifier Module MOSFET Gate Driver Product Series: Features: Package with DCB ceramic; very low forward voltage drop and low leakage current Benefits: Allows for low heat signature during operation
Technology: Integrated PFC Boost MOSFET Diode Gate Driver Product Series: Features: Integrated MOSFET with FRED diode in single package Benefits: High power density; reduces component count,PCB space savings
Technology: IGBT Module IGBT Gate Driver Temperature Sensor Product Series: Features: Rugged design with thin wafer technology; short circuit rated for 10 ?sec; low gate charge; low EMI and competitive low VCE(SAT) Benefits: Allows for low power consumption and fast response
Technology: Fuse Fuseholder MOV Replaceable Fuse TVS Diode Product Series: 215 , 216 Features: Compliant with UL/IEC standards; low internal resistance; shock safe; vibration resistant Benefits: Reduces customer qualification time by complying with regulatory safety standards such as UL/IEC
Technology: TVS Diode Temperature Sensors Product Series: SMF , 1.5SMC Features: 200 W peak pulse power capability; excellent clamping capability; low profile Benefits: Improves system reliability by clamping the voltage at safe levels during transients
Technology: Reed Sensor + Actuator Product Series: Features: Application-specific customization available, wide range of sensitivity available Benefits: Hermetically sealed, suitable for humid, wet or contaminated environments
Technology: TVS Diode Array Polymer ESD Product Series: SP3213-01UTG Features: Low capacitance of 1.0 pF per I/O Benefits: Absorbs repetitive ESD
Recommended Littelfuse Components for Heat Pumps
Accurate Temperature Sensing to Prevent Freezing Accurate Temperature Sensing to Prevent Freezing
Sensors are used to measure the refrigerant line temperature in a water source heat pumps. The HVAC system controller uses the sensors to maintain the refrigerant operating at optimum temperatures for efficiency and to prevent freezing refrigerant lines. Littelfuse sensors provide very fast temperature sensing. Littelfuse engineers worked with the customer to design a unique assembly shape, custom lead lengths and labeling to ease manufacturing integration.
Heat Pumps Resources
Technical Documents Literature Education & Training Updated
Temperature Sensor Selection Guide Consult this guide to determine which Littelfuse thermistor, RTD, digital temperature indicator, or probe will work best in your application.
HVAC Product Capabilities - Brochure Learn about the relays, capacitors, temperature sensors, contactors, and other solutions we can provide for heating and cooling systems.
Smart Building and Home Application Guide Discover Littelfuse technologies that enhance circuit protection, power control, and sensing accuracy in building and home automation applications.
HVAC/R Capabilities Guide Get quick descriptions of and web links to Littelfuse products for protecting HVAC/R circuits, controlling power to units, and sensing temperatures.
HVAC Fuse Storage System Flyer Improve the organization and management of your fuse inventory using large and small bins that stack on a freestanding rack.
HVAC Temperature Sensors Flyer Consult this flyer to understand the Littelfuse line of HVAC/R temperature sensing products.
Understand the Difference Between Contact Chatter and Contact Bounce Read this application note from Littelfuse to understand the causes of and solutions to contact bounce and contact chatter from contactors and relays.
HC/5 Transformer Types Flyer Learn the unique features of isolation transformers, autotransformers, Class II transformers, general purpose transformers, and control transformers.
HC/Relay Terminology Flyer Read definitions of terms used to describe the features and functions of control relays.
HC/Replacing a Failing AC Contactor Get quick tips on recognizing an ac capacitor failure in an air conditioning system and on how to safely replace the critical electronic component.
Understanding Capacitors Flyer Quickly learn the functions of start and run capacitors, as well as dual run capacitors.
See More
Heat Pumps Spotlight Consult these tables and block diagrams to find fuses, overvoltage protection solutions, capacitors, thermistors, and contactors for heat pumps.